Retractable rotation grip_GSR

Retractable rotation grip_GSR

[Features]
· This grip remains retracted when not in use.
· The grip will return to a retracted state when released.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GSR-26XM6

 
Part Number
GSR-26XM6
Part NumberVolume DiscountDays to ShipRoHS
13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Retractable Revolving Grips Shape Stick type (straight) Handle Material Phenol Resin
Handle Surface No Mounting Section Material Lost Wax (S45C Equivalent) Mounting Section Surface Treatment Nitriding Treatment
Mounting Method Female Thread Nominal of Thread M6 Full Length(mm) 102
Grip thickness(mm) 26 Grip length(mm) 82

Please check the type/dimensions/specifications of the part GSR-26XM6 in the Retractable rotation grip_GSR series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)