(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Oval Tubular Handle_UVF

Part Number

Configured Part Number is shown.

 
Part Number
UVF-36X250-AL
UVF-36X300-AL
UVF-36X400-AL
UVF-36X500-AL
UVF-36X600-AL
UVF-36X800-AL
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPitch
(mm)
1 Piece(s) 11 Day(s) or more 10250
1 Piece(s) 11 Day(s) or more 10300
1 Piece(s) 11 Day(s) or more 10400
1 Piece(s) 11 Day(s) or more 10500
1 Piece(s) 11 Day(s) or more 10600
1 Piece(s) 19 Day(s) or more 10800

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Height(mm) 71 Main Body Type Imposition Type
Grip thickness(mm) 36 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Assembly shape Main Body, Surface Treatment Alumite Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)