• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 21:30 20/9 sampai dengan 6:00 pada tanggal 21/9, 8:00 23/9 sampai dengan 4:00 pada tanggal 24/9/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 21:30 20/9 to 6:00 21/9, 8:00 23/9 to 4:00 (WIB) 24/9/2018. We apologize for the inconvenience.

Horizontal Surface Z-Axis Cross Roller Guide (KS332)

Horizontal Surface Z-Axis Cross Roller Guide (KS332)

A stage that is "lightweight" thanks to the use of aluminum for the housing and "compact" thanks to the lack of any unnecessary protrusions. Can be used with either the left or right hand. It also boasts "high accuracy" with excellent rigidity, low friction, and micro feeding performance.

PDF

Part Number

Configured Part Number is shown.

Part Number
KS332-8N
KS332-8N-[1,​2,​3,​4,​5,​6,​7,​8,​9]
KS332-12
KS332-12-[1,​2,​3,​4,​5,​6,​7,​8,​9]
Part NumberVolume DiscountDays to ShipRoHSTable size Length
(mm)
Table size Width
(mm)
Thickness H of stage surface
(mm)
Travel Distance Z Axis
(mm)
Max. Velocity
(mm/sec)
Parallelism
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Attached Cable Specifications
16 Day(s) or more 6100806783.7500.240.120.032 m (Standard)
16 Day(s) or more 6100806783.7500.240.120.03Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Connector Only (without Cable) / NA
16 Day(s) or more 612012085123.7500.20.110.012 m (Standard)
16 Day(s) or more 612012085123.7500.20.110.01Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Connector Only (without Cable) / NA

Loading...

  1. 1

Basic Information

Types Z-Axis Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Min. Voltage Resolution(µm) 0.73
Table materials Aluminum Moving Guide Cross Roller Guides Feeding Method Ball screw
Z Axis Stage Surface Horizontal Table surface finishes Black Anodize Through transmission Hole No
Load Capacity (Range)(N) 100.1~ Load Capacity(N) 196 Sensor Limit+Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)