Z-Axis Linear Ball Guide (PZG)

Z-Axis Linear Ball Guide (PZG)

A "low price" stage that is "thin" thanks to the top and bottom surface plates being integrated with the guide parts. It is also "highly rigid" thanks to it containing few fastened parts and because it is made of stainless steel. It also boasts "high accuracy" thanks to its high direct drive performance and the high levels of parallelism of the top and bottom plates.

Part Number

Configured Part Number is shown.

Part Number
PZG413-[L,​R][05,​24][A,​B,​C]G
PZG413-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PZG413-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PZG413-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PZG513-[L,​R][05,​24][A,​B,​C]G
PZG513-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PZG513-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PZG513-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PZG615-[L,​R][05,​24][A,​B,​C]G
PZG615-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PZG615-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PZG615-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PZG715-[L,​R][05,​24][A,​B,​C]G
PZG715-[L,​R][05,​24][A,​B,​C]G-[1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
PZG715-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U]
PZG715-[L,​R][05,​24][A,​B,​C]G-[D,​E,​M,​P,​U][1,​2,​3,​4,​5,​6,​7,​8,​9,​M,​P,​U]
Part NumberVolume DiscountDays to ShipRoHSMotor/Pulley Characteristics Table size Length
(mm)
Table size Width
(mm)
Travel Distance Z Axis
(mm)
Max. Velocity
(mm/sec)
Straightness of the Movement-Single Spindle
(µm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Attached Cable Specifications Sensor Cover Position Specifications Sensor Logic Sensor Voltage
15 Day(s) or more 65-Phase Stepping Motor Standard4040131010.220.170.122 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor Standard4040131010.220.170.12Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor4040131010.220.170.122 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor4040131010.220.170.12Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor Standard5050131010.140.10.062 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor Standard5050131010.140.10.06Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor5050131010.140.10.062 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor5050131010.140.10.06Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor Standard6060151010.080.070.032 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor Standard6060151010.080.070.03Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor6060151010.080.070.032 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor6060151010.080.070.03Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor Standard7070151010.030.030.012 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor Standard7070151010.030.030.01Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor7070151010.030.030.012 m (Standard)L Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24
15 Day(s) or more 65-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / With 5-Phase Stepping Motor Brake / α-Step Motor / AC Servo Motor7070151010.030.030.01Robot Cable 2 m / Robot Cable One End 2 m / Single End Loose Wire 2 m / 4M / Robot Cable 4 m / Robot Cable One End 4 m / Single End Loose Wire 4 m / Cable for Servo / Cable for Use with Brake / Cable for α Step / Connector Only (without Cable) / NAL Position / ReversedLimit is N.C.; ORG1 and ORG2 are N.O. / All N.C. / All N.O.5 ~ 24

Loading...

  1. 1

Basic Information

Types Z-Axis Stages Min. Voltage Resolution(µm) 2 Table materials Stainless Steel
Moving Guide Linear Ball Guide Feeding Method Ball screw Z Axis Stage Surface Vertical
Table surface finishes Electroless Nickel Plating Through transmission Hole No Load Capacity (Range)(N) 30.1~50
Load Capacity(N) 49 Unidirectional Positioning Accuracy-Single Axis(µm) 6 Sensor Limit+Home+Near Home

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)