(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Built-in Quick-Connect Fitting Type Pressure Reducing Valve, Elbow With Regulator Gauge

Built-in Quick-Connect Fitting Type Pressure Reducing Valve, Elbow With Regulator Gauge

[Features]
· Easy relief function for convenient adjustment, reduces pressure by outputting flow through the coupling side when load flow is applied to the screw side.
· Attached reverse flow mechanism is placed between the electromagnetic valve and actuator and can be used as a check regulator.
· Built in one-touch coupling.
· Compact design with simple layout.
· Pressure gauge type also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RVCM4-01
RVCM4-M5
RVCM6-01
RVCM8-02
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Dia.
1 Piece(s) Same day 10R1/8φ4
1 Piece(s) Same day 10OthersM5φ4
1 Piece(s) Same day 10R1/8φ6
1 Piece(s) Same day 10R1/4φ8

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type With Check valve Applicable Fluid Air
Shape One-Touch Coupling Type Elbow with Gauge Operating Environment Standard Set Pressure Range(MPa) 0.1~0.8
Exhaust Mechanism No Adverse Current Function Presence Operating Pressure Range(MPa) 0::0.9
Control Side, Connection Type One-Touch Pressure Gauge With Gage

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)