(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DryLin T Clearance Adjustment Type (Non-Lubricated Type) TK-01 Assembly Set

DryLin T Clearance Adjustment Type (Non-Lubricated Type) TK-01 Assembly Set

A linear guide that's functional even in severe environmental conditions. Lightweight with simple mounting. Provides extensive protection against outside elements through maintenance-free properties and resistance to dust, water, chemicals, and shocks.

[Features]
· The carriage features manual gap adjustment.
· Maintenance is not required, and it operates without lubricant.
· Has excellent corrosion resistance.
· This is a rail made from anodized aluminum.
· For standard symmetrical hole arrangement, C5 = C6.
· Colors vary slightly due to coating thickness.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TK-01-15-[1,​2]-[100-4000/1]
TK-01-20-[1,​2]-[87-4000/1]
TK-01-25-[1,​2]-[96-4000/1]
TK-01-30-[1,​2]-[109-4000/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Surface Height
(mm)
Carriage Number Rail Length
1 Piece(s) 17 Day(s) or more 10241 ~ 2100 ~ 4000
1 Piece(s) 17 Day(s) or more 10301 ~ 287 ~ 4000
1 Piece(s) 17 Day(s) or more 10361 ~ 296 ~ 4000
1 Piece(s) 17 Day(s) or more 10421 ~ 2109 ~ 4000

Loading...

  1. 1

Basic Information

Slider Shape Block type Sale Type Set Types Assembled product (Rail + Carriage)
Type of Carriage Block shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)