(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Lift-and-Turn Compression Latch_62

Lift-and-Turn Compression Latch_62

Pushing the top of the lever and lifting the lever retracts the ball and the lock is disengaged. Next, if the lever is aligned, the ball rotates and you can open the door. To close door, do the same action in reverse.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
62-40-151-3
62-40-251-3
62-40-351-3
62-42-151-3
62-42-251-3
62-42-351-3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPossible Tightening Plate Thickness Range
(mm)
Key Locked Mass
(g)
1 Piece(s) 11 Day(s) or more 106~16No205
1 Piece(s) 16 Day(s) or more 1016~26No200
1 Piece(s) 11 Day(s) or more 1026~36No195
1 Piece(s) 11 Day(s) or more 106~16Presence220
1 Piece(s) 16 Day(s) or more 1016~26Presence215
1 Piece(s) 11 Day(s) or more 1026~36Presence210

Loading...

  1. 1

Basic Information

Lever, Cup Material Zinc Die-Casting Lever, Cup Finish Electrostatic Paint

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)