Flanged Idler with Shaft_VFJ

Flanged Idler with Shaft_VFJ

[Features]
· VFJ-A Double nut fastening type.
· VFJ-Bsingle nut fastening type (shaft width across flats type)
· VFJ-Csingle nut fastening type (shaft pin hole type)
· Nut and spring was included

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VFJ-5030B

 
Part Number
VFJ-5030B
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Idler (Bearing Built-In) With or w/o Flange No Flange Shape Straight
Surface Urethane No Urethane Material Nylon 66 O.D.(Ø) 50
Nominal Width(mm) 30 Length L(mm) ~50 Shaft Type Bearing center 2 pcs. / Axis heck
Surface Treatment No Flange Shape Standard Type Single Nut Tightening Type (Wrench Flats Type)

Please check the type/dimensions/specifications of the part VFJ-5030B in the Flanged Idler with Shaft_VFJ series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)