(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Round Knob (RK/RKF/RKP/RKM) (Part Numbers)

Round Knob (RK/RKF/RKP/RKM)

Various types, such as no scale, with calibration, with arrow, and without flange are available. It can also be used for the operation of a potentiometer (resistor).

[Features]
· The center cap can be removed by pushing it from the back with a pen etc.

PDF

Plain Flange, Graduated Flange, Indicator Flange Types Available

RK (no flange), RKF (with plain flange), RKP (with indicator flange), RKM (with graduated flange)

RK (no flange), RKF (with plain flange), RKP (with indicator flange), RKM (with graduated flange)

Product Details

Indicator pattern for RKP

Indicator pattern for RKP

Graduation pattern for RKM 32, 37, 42

Graduation pattern for RKM 32, 37, 42

Graduation pattern for RKM 48, 52, 58, 63

Graduation pattern for RKM 48, 52, 58, 63

RK (without flange) outline drawing

RK (without flange) outline drawing

RKF, RKP, RKM (with flange) outline drawing

RKF, RKP, RKM (with flange) outline drawing

Flange mounting hole outline drawing

Flange mounting hole outline drawing

SizeDd
(H7)
HLfd1d2RED1FCABWith Flange Dimensions
D2HGJ
RK
RKF
RKP
RKM
3232626163--915582119383260.8
373729106102725453671
4242832174111871131295039
484835223.2141422810343255438
525210394.215913393763489
585812412755.217162610114442705211
636344306.21911105048785713

No Flange

Part NumberWeight
(g)
RK3228
RK3734
RK4248
RK4886
RK5290
RK58130
RK63150

RKF, RKP, RKM (With Flange)

PlainIndicatorGraduatedWeight
(g)
Part NumberPart NumberPart Number
RKF32RKP32RKM3232
RKF37RKP37RKM3740
RKF42RKP42RKM4254
RKF48RKP48RKM4893
RKF52RKP52RKM52100
RKF58RKP58RKM58140
RKF63RKP63RKM63167
Part Number
RK37
RK42
RKP32
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Length L
(mm)
Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)
Flange Type
1 Piece(s) Same day 106163729No Flange
1 Piece(s) Same day 108174232No Flange
1 Piece(s) Same day 106163232Arrow With Flange

Loading...

  1. 1

Basic Information

Mounting Section Type Round hole Main Body Type Round shape Main Body Material Polyamide
Types of round-shaped Cylindrical Shape Mounting Section Material Steel Set Screw Thread Machining No
4-side finish Knurling Additional Function No Female Thread, Round hole processing Blind Hole / Accuracy Hole
Main Body Surface Treatment No Mounting Section Surface Treatment Black Oxide Coating Main Body Color Black
the color of center cap Light Gray

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)