(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plastic solid handle wheel (NPS,PS)

Plastic solid handle wheel (NPS,PS)

The material includes added glass fibers, helping provide superior impact and chemical resistance as well as excellent mechanical strength. Types with and without a rotary grip are available.

[Features]
· Employs a solid spokeless structure and high tensile strength resin.
· Additionally, glass fiber has been added to the product's material, further improving mechanical strength, including in the form of impact resistance etc.
· Can also be safely used with chemicals, including acids, alkaline substances, and oils and fats.
· The rim includes finger rests. (Outer diameter of 125 mm or greater)

PDF

Part Number

Configured Part Number is shown.

NPS100

Part Number
NPS100
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Types of Handle Solid D(Ø) 100 Material of Handle Material Phenol
Mounting Section Hole Drilling No Grip No (No Grip Mounting Hole) Surface of Handle No
H(mm) 40 D1(Ø) 24

Please check the type/dimensions/specifications of the part NPS100 in the Plastic solid handle wheel (NPS,PS) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)