(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Rail (Overtravel Type) (RS27D)

Slide Rail (Overtravel Type) (RS27D)

- Slide Rail (Overtravel Type) RS27D series from IMAO CORPORATION.
- RS27D series is 3 step over travel type.
- The overall length of the slide rail can be selected up to 500 mm.
- The travel length of slide rail can be selected up to 524 mm.
- Rated load of slide rail can be selected up to 370 N (When using two pieces).
- The material of slide rail is made of SPCC.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RS27D-200
RS27D-250
RS27D-300
RS27D-350
RS27D-400
RS27D-450
RS27D-500
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStroke Lt
(mm)
Rail Length Ls
(mm)
Load Rating (N/Pair)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
1 Piece(s) Same day 10228.8200370~250~400
1 Piece(s) Same day 10276.2250360~300~400
1 Piece(s) Same day 10327.2300350~350~400
1 Piece(s) 10 Day(s) or more 10376.4350330~400~400
1 Piece(s) 10 Day(s) or more 10425.6400310~450~400
1 Piece(s) 10 Day(s) or more 10474.8450290~500~300
1 Piece(s) 14 Day(s) or more 10524500280~550~300

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Steel Rail Stage Number 3
Height(mm) 19.1 Width(mm) 27 Rail Surface Treatment Gloss Chromate Treatment
Locking Mechanism No Removal and Refitting Not Applicable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)