(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Engineering Plastic Flat Hinge (original model-CFH) (EFH)

Engineering Plastic Flat Hinge (original model-CFH) (EFH)

[Features]·Made entirely of resin, this hinge is suitable for environments where corrosion should be avoided.

PDF

Part Number

Configured Part Number is shown.

Part Number
EFH7050AHH
EFH7050BHH
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole
1 Piece(s) 18 Day(s) or more 10φ6.5 Through/φ10 Counter Sinking
1 Piece(s) 18 Day(s) or more 10φ8.5 Through/φ13 Counter Sinking

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length L(mm) 50
Allowable Load(N) 200 Operating Environment Standard Body Material Polyamide
Main Body Surface Treatment No Width W(mm) 70 Additional Function No
Turning Angle(deg) 270 Mounting Method Screw Mounting Screw Hole Type Round hole
Main Body Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)