• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Oil Thermometer (TM-N)

Oil Thermometer (TM-N)

[Features]
· A window for managing both the volume of oil and the temperature.
· An insertion type for easy mounting.
· Temperature indicator: 0 to 100°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TM-40N

Part Number
TM-40N
Part NumberVolume DiscountDays to ShipRoHS
13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Fitting (No Flange) Additional Functions for Level Visibility Scale
Other Added Functions With Thermometer Mounting Hole Diameter d1(φ) 60 Body Material Polyamide
Seal Portion Material Nitrile Rubber (NBR) Maximum Operating Temperature(℃) 100 Color Black

Please check the type/dimensions/specifications of the part TM-40N in the Oil Thermometer (TM-N) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)