(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Self-locking Transparent Cap Grip (TG)

Self-locking Transparent Cap Grip (TG)

Can be used with a custom symbol inserted in the center cap. Can be installed by firmly inserting, enabling standard cold drawn bars (of tolerance h9) to be used as is.

[Features]
· The self-locking press fit grip uses a nylon bushing as an insert, features easy installation, and will not loosen, even under continuous intense vibration.
· Can be used with comfort anytime anywhere.
· No shaft threading required.
· Can be mounted to standard cold drawn bars (of tolerance h9).
· The nylon bushing is highly elastic and firmly adheres to the shaft surface.
· Moreover, the bushing serves to dampen vibration transmitted from the shaft, so that the mounted parts will not come loose as is often seen in screw-based types.
· Will not disengage from the shaft as long as a strong pulling force is not applied.
· Can be detached and reattached several times.
· Can be used with a symbol inserted in the center cap.
· Custom designs are supported.

PDF

Part Number

Configured Part Number is shown.

Part Number
TG35
TG40
TG45
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Insertion Hole Diameter d
(mm)
Grip thickness D
(mm)
Grip length
(mm)
1 Piece(s) Same day 10103533
1 Piece(s) Same day 10124038
1 Piece(s) Same day 10124543

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape The shape of a ball Grip Material Phenol
Grip surface No Mounting Section Material Polyamide Mounting Section Surface Treatment No
Mounting Method Press Fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)