Circular window (CD-ATEX)

Circular window (CD-ATEX)

[Features]
· An ATEX directive compliant, explosion proof, dome-shaped oil-level inspection window.
· The oil volume can be checked from all directions.
· Conforms to ATEX standards (explosion-proof standards).

PDF

Part Number

Configured Part Number is shown.

Part Number
CD-12-ATEX
CD-15-ATEX
CD-20-ATEX
Part NumberVolume DiscountDays to ShipRoHSNominal Designation of Circular Screw Thread
13 Day(s) or more 10G3/8
13 Day(s) or more 10G1/2
13 Day(s) or more 10G3/4

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Screw-In Type Additional Functions for Level Visibility No
Other Added Functions No Body Material Special Transparent Polyamide Seal Portion Material Nitrile Rubber (NBR)
Maximum Operating Temperature(℃) 80 Color Transparency

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)