(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cast Iron Pillow Block Unit, NCPA

Cast Iron Pillow Block Unit, NCPA

A pillow unit designed to reduce space requirements for mounting. Also, with cylindrical holes as a general usage condition, this high precision unit can be used for a variety of applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
NCPA206
NCPA208
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
1 Piece(s) 37 Day(s) or more 103042.91950011300
1 Piece(s) 37 Day(s) or more 104049.22910017800

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical bore fixed ring type Type of Pillow Blocks Narrow Width Rolling Element Material Bearing Steel
Surface Treatment No Diameter series symbol Used for Light load Fit J7
Accessory No Cover Grease Type Standard Grease Seal Nitrile
Machining No Stroke No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)