Steel Roller Conveyor S Series (S-1912P) Diameter ø19.1 × Width 90 - 490

Steel Roller Conveyor S Series (S-1912P) Diameter ø19.1 × Width 90 - 490

Small-diameter ø19 steel roller conveyor. Ideal for transporting small items, and can be manufactured from pitch 22. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· For transporting light loads.
· Ideal for transport of small items.
· Roller diameter is ø19.1, and minimum roller interval is P22.
· Roller width (nominal) 90W - 490W is standard. This roller can also be manufactured in non-standard sizes.
· Pressed-in bearing, ø19 economy type is a top seller.
· [60 series frame]

Part Number

Configured Part Number is shown.

Part Number
S-1912P-900R-[90,​150,​240,​305,​390,​490]W-P-90
S-1912P-[500-3000/10]L-[90,​150,​240,​305,​390,​490]W-[22,​25,​30]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
16 Day(s) or more 90 ~ 490-Curves107.9~392.3Standard-90900
16 Day(s) or more 90 ~ 49022 ~ 30Straight107.9~392.3Standard500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 19.1 Roller Thickness t(mm) 1.2
Application For transporting small items Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 61.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)