Steel Roller Conveyor M Series (R-5714P) Diameter ø57.2 × Width 100 - 1000

Steel Roller Conveyor M Series (R-5714P) Diameter ø57.2 × Width 100 - 1000

Popular and highly versatile ø57 steel roller conveyor for use with moderate loads. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 50 mm units specifiable.

PDF

Japanese Only

Part Number
R-5714P-900R-[100-1000/50]W-[75,​100,​150,​200]P-90
R-5714P-[500-3000/10]L-[100-1000/50]W-[75,​100,​150,​200]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
16 Day(s) or more 100 ~ 100075 ~ 200Curves421.7~1716.2Standard-90900
16 Day(s) or more 100 ~ 100075 ~ 200Straight421.7~1716.2Standard500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 57.2 Roller Thickness t(mm) 1.4
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)