(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Stainless Steel Roller Conveyor M Series (RS-5715) Diameter ø57.0 × Width 100 - 800

Stainless Steel Roller Conveyor M Series (RS-5715) Diameter ø57.0 × Width 100 - 800

ø 57 Stainless steel roller conveyor. For conveying medium loads. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

PDF

Japanese Only

Part Number
RS-5715-900R-[100,​200,​300,​400,​500,​600,​700,​800]W-[75,​100,​150,​200]P-90
RS-5715-900R-[101-199/1]W-[75,​100,​150,​200]P-90
RS-5715-900R-[201-299/1]W-[75,​100,​150,​200]P-90
RS-5715-900R-[301-399/1]W-[75,​100,​150,​200]P-90
RS-5715-900R-[401-499/1]W-[75,​100,​150,​200]P-90
RS-5715-900R-[501-599/1]W-[75,​100,​150,​200]P-90
RS-5715-900R-[601-699/1]W-[75,​100,​150,​200]P-90
RS-5715-900R-[701-799/1]W-[75,​100,​150,​200]P-90
RS-5715-[500-3000/10]L-[100,​200,​300,​400,​500,​600,​700,​800]W-[75,​100,​150,​200]P
RS-5715-[500-3000/10]L-[101-199/1]W-[75,​100,​150,​200]P
RS-5715-[500-3000/10]L-[201-299/1]W-[75,​100,​150,​200]P
RS-5715-[500-3000/10]L-[301-399/1]W-[75,​100,​150,​200]P
RS-5715-[500-3000/10]L-[401-499/1]W-[75,​100,​150,​200]P
RS-5715-[500-3000/10]L-[501-599/1]W-[75,​100,​150,​200]P
RS-5715-[500-3000/10]L-[601-699/1]W-[75,​100,​150,​200]P
RS-5715-[500-3000/10]L-[701-799/1]W-[75,​100,​150,​200]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
1 Piece(s) 17 Day(s) or more 100 ~ 80075 ~ 200Curves-90900
1 Piece(s) 17 Day(s) or more 101 ~ 19975 ~ 200Curves-90900
1 Piece(s) 17 Day(s) or more 201 ~ 29975 ~ 200Curves-90900
1 Piece(s) 17 Day(s) or more 301 ~ 39975 ~ 200Curves-90900
1 Piece(s) 17 Day(s) or more 401 ~ 49975 ~ 200Curves-90900
1 Piece(s) 17 Day(s) or more 501 ~ 59975 ~ 200Curves-90900
1 Piece(s) 17 Day(s) or more 601 ~ 69975 ~ 200Curves-90900
1 Piece(s) 17 Day(s) or more 701 ~ 79975 ~ 200Curves-90900
1 Piece(s) 16 Day(s) or more 100 ~ 80075 ~ 200Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 101 ~ 19975 ~ 200Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 201 ~ 29975 ~ 200Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 301 ~ 39975 ~ 200Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 401 ~ 49975 ~ 200Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 501 ~ 59975 ~ 200Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 601 ~ 69975 ~ 200Straight500 ~ 3000--
1 Piece(s) 16 Day(s) or more 701 ~ 79975 ~ 200Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Stainless Steel Roller Outer Dia. D(Ø) 57 Roller Thickness t(mm) 1.5
Application For transporting small items / Medium Load Roller Type Straight Frame Material Stainless Steel
Frame Surface Treatment No Roller Surface Treatment No Machine Height H(mm) 100
Roller Strength(N / 1pc.) 421.7::1255.3 Specifications Standard / Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)