Resin Roller Conveyor S Series (SJR-4023S) Diameter ø40.0 × 240 – 490 Width

Resin Roller Conveyor S Series (SJR-4023S) Diameter ø40.0 × 240 – 490 Width

ø42 resin roller conveyor. Aluminum frame and body weight also light. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

Part Number

Configured Part Number is shown.

Part Number
SJR-4023S-900R-[240,​305,​390,​490]W-[50,​75,​100]P-90
SJR-4023S-[500-3000/10]L-[240,​305,​390,​490]W-[50,​75,​100]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
Quote 240 ~ 49050 ~ 100Curves98.1~147.1Standard / Water Resistance-90900
Quote 240 ~ 49050 ~ 100Straight98.1~147.1Standard / Water Resistance500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Resin Roller Outer Dia. D(Ø) 40.1 Roller Thickness t(mm) 2.5
Application For transporting small items Roller Type Straight Frame Material Aluminum
Frame Surface Treatment Alumite Roller Surface Treatment No Machine Height H(mm) 71

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)