(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plastic Roller, S Series (SJR-4023S), Diameter φ40 × Width 240 - 490

Plastic Roller, S Series (SJR-4023S), Diameter φ40 × Width 240 - 490

[Features]
- φ42 resin roller.
- Individual roller for lightweight SJR-4023S roller conveyor with aluminum frame.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SJR-4023S-[240,​305,​390,​490][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]

 
Part Number
SJR-4023S-[240,​305,​390,​490][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Resin Outer Dia. D(Ø) 40 Properties Water Resistance
Lining No Surface Treatment No Bearing Material Resin
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)