Steel Roller Conveyor M Series (HG-R1210A) Diameter ø12.0 × Width 100 - 400

Steel Roller Conveyor M Series (HG-R1210A) Diameter ø12.0 × Width 100 - 400

Superfine ø 12 steel roller conveyor. Can be manufactured from pitch 15 to support very fine pitches. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

PDF

Japanese Only

Part Number
HG-R1210A-[500-1500/10]L-[50-99/1]W-[15,​20,​25,​30]P
HG-R1210A-[500-1500/10]L-[100,​200,​300,​400]W-[15,​20,​25,​30]P
HG-R1210A-[500-1500/10]L-[101-199/1]W-[15,​20,​25,​30]P
HG-R1210A-[500-1500/10]L-[201-299/1]W-[15,​20,​25,​30]P
HG-R1210A-[500-1500/10]L-[301-399/1]W-[15,​20,​25,​30]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
15 Day(s) or more 50 ~ 9915 ~ 30127.5~402.1Standard500 ~ 1500
15 Day(s) or more 100 ~ 40015 ~ 30127.5~402.1Standard500 ~ 1500
15 Day(s) or more 101 ~ 19915 ~ 30127.5~402.1Standard500 ~ 1500
15 Day(s) or more 201 ~ 29915 ~ 30127.5~402.1Standard500 ~ 1500
15 Day(s) or more 301 ~ 39915 ~ 30127.5~402.1Standard500 ~ 1500

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 12 Roller Thickness t(mm) 1
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Trivalent Chrome Plating
Machine Height H(mm) 21

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)