Steel Roller Conveyor M Series (R-2812P) Diameter ø28.6 × Width 100 - 500

Steel Roller Conveyor M Series (R-2812P) Diameter ø28.6 × Width 100 - 500

Best selling / small-diameter ø28 steel roller conveyor. Ideal for conveying small, lightweight items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number

Configured Part Number is shown.

Part Number
R-2812P-900R-[50-99/1]W-[40,​50,​75]P-90
R-2812P-900R-[100,​200,​300,​400,​500]W-[40,​50,​75]P-90
R-2812P-900R-[101-199/1]W-[40,​50,​75]P-90
R-2812P-900R-[201-299/1]W-[40,​50,​75]P-90
R-2812P-900R-[301-399/1]W-[40,​50,​75]P-90
R-2812P-900R-[401-499/1]W-[40,​50,​75]P-90
R-2812P-[500-3000/10]L-[50-99/1]W-[30,​40,​50,​75]P
R-2812P-[500-3000/10]L-[100,​200,​300,​400,​500]W-[30,​40,​50,​75]P
R-2812P-[500-3000/10]L-[101-199/1]W-[30,​40,​50,​75]P
R-2812P-[500-3000/10]L-[201-299/1]W-[30,​40,​50,​75]P
R-2812P-[500-3000/10]L-[301-399/1]W-[30,​40,​50,​75]P
R-2812P-[500-3000/10]L-[401-499/1]W-[30,​40,​50,​75]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
16 Day(s) or more 50 ~ 9940 ~ 75Curves245.2~490.3Standard-90900
16 Day(s) or more 100 ~ 50040 ~ 75Curves245.2~490.3Standard-90900
16 Day(s) or more 101 ~ 19940 ~ 75Curves245.2~490.3Standard-90900
16 Day(s) or more 201 ~ 29940 ~ 75Curves245.2~490.3Standard-90900
16 Day(s) or more 301 ~ 39940 ~ 75Curves245.2~490.3Standard-90900
16 Day(s) or more 401 ~ 49940 ~ 75Curves245.2~490.3Standard-90900
16 Day(s) or more 50 ~ 9930 ~ 75Straight245.2~490.3Standard500 ~ 3000--
16 Day(s) or more 100 ~ 50030 ~ 75Straight245.2~490.3Standard500 ~ 3000--
16 Day(s) or more 101 ~ 19930 ~ 75Straight245.2~490.3Standard500 ~ 3000--
16 Day(s) or more 201 ~ 29930 ~ 75Straight245.2~490.3Standard500 ~ 3000--
16 Day(s) or more 301 ~ 39930 ~ 75Straight245.2~490.3Standard500 ~ 3000--
16 Day(s) or more 401 ~ 49930 ~ 75Straight245.2~490.3Standard500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 28.6 Roller Thickness t(mm) 1.2
Application For transporting small items Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 66

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)