(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Roller Conveyor M Series (RS-1010) Diameter ø10.0 × Width 50 – 200

Stainless Steel Roller Conveyor M Series (RS-1010) Diameter ø10.0 × Width 50 – 200

Ultra-fine ø10 stainless steel roller conveyor which employs a standard bearing. Conveyor length 500 to 1,000, roller width 50 to 200 in 50 mm units specifiable.

Part Number

Configured Part Number is shown.

RS-1010-[500,​1000]L-[50-200/50]W-12.4P

Part Number
RS-1010-[500,​1000]L-[50-200/50]W-12.4P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Machine Length L
(mm)
1 Piece(s) 16 Day(s) or more 50 ~ 200500 ~ 1000

Loading...

  1. 1

Basic Information

Roller Material Stainless Steel Roller Outer Dia. D(Ø) 10.0 Roller Pitch P(mm) 12.4
Roller Thickness t(mm) 1 Application For transporting small items Frame Type Straight
Roller Type Straight Frame Material Aluminum Frame Surface Treatment Alumite
Roller Surface Treatment No Machine Height H(mm) 39 Roller Strength(N / 1pc.) 98.1::98.1
Specifications Standard / Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)