(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Resin Roller Conveyor M Series (JR-3823) Diameter ø 38.0 × 200 - 500 Width

Resin Roller Conveyor M Series (JR-3823) Diameter ø 38.0 × 200 - 500 Width

General purpose ø38 mm resin roller conveyor. Aluminum frame and body weight also light. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

PDF

Japanese Only

Part Number
JR-3823-900R-[100,​200,​300,​400,​500]W-[50,​75,​100]P-90
JR-3823-900R-[101-199/1]W-[50,​75,​100]P-90
JR-3823-900R-[201-299/1]W-[50,​75,​100]P-90
JR-3823-900R-[301-399/1]W-[50,​75,​100]P-90
JR-3823-900R-[401-499/1]W-[50,​75,​100]P-90
JR-3823-[500-3000/10]L-[100,​200,​300,​400,​500]W-[50,​75,​100]P
JR-3823-[500-3000/10]L-[101-199/1]W-[50,​75,​100]P
JR-3823-[500-3000/10]L-[201-299/1]W-[50,​75,​100]P
JR-3823-[500-3000/10]L-[301-399/1]W-[50,​75,​100]P
JR-3823-[500-3000/10]L-[401-499/1]W-[50,​75,​100]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
1 Piece(s) 17 Day(s) or more 100 ~ 50050 ~ 100Curves-90900
1 Piece(s) 17 Day(s) or more 101 ~ 19950 ~ 100Curves-90900
1 Piece(s) 17 Day(s) or more 201 ~ 29950 ~ 100Curves-90900
1 Piece(s) 17 Day(s) or more 301 ~ 39950 ~ 100Curves-90900
1 Piece(s) 17 Day(s) or more 401 ~ 49950 ~ 100Curves-90900
1 Piece(s) 15 Day(s) or more 100 ~ 50050 ~ 100Straight500 ~ 3000--
1 Piece(s) 15 Day(s) or more 101 ~ 19950 ~ 100Straight500 ~ 3000--
1 Piece(s) 15 Day(s) or more 201 ~ 29950 ~ 100Straight500 ~ 3000--
1 Piece(s) 15 Day(s) or more 301 ~ 39950 ~ 100Straight500 ~ 3000--
1 Piece(s) 15 Day(s) or more 401 ~ 49950 ~ 100Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Resin Roller Outer Dia. D(Ø) 38 Roller Thickness t(mm) 2.3
Application For transporting small items Roller Type Straight Frame Material Aluminum
Frame Surface Treatment Alumite Roller Surface Treatment No Machine Height H(mm) 67
Roller Strength(N / 1pc.) 181.4::210.8 Specifications Standard / Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)