Belgotch TYPE34 Standard Model

Belgotch TYPE34 Standard Model

This class first timing belt is equipped as standard in the drive section. Versatile Belgotchi model series, with superior quietness and durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TYPE34-SI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-8000/10]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C][25,​40,​60,​90]

 
Part Number
TYPE34-SI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-8000/10]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C][25,​40,​60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length
(mm)
Motor Output Reduction Ratio
Quote 50 ~ 600Constant Speed / Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)500 ~ 800025 W / 40 W / 60W / 90 W1/9 / 1/12.5 / 1/15 / 1/18 / 1/25 / 1/30 / 1/36 / 1/50 / 1/60 / 1/75 / 1/90 / 1/100 / 1/120 / 1/150 / 1/180

Loading...

  1. 1

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)