Aluminum Roller Conveyor M Series (RA-3816) Diameter ø38.1 × Width 100 - 600

Aluminum Roller Conveyor M Series (RA-3816) Diameter ø38.1 × Width 100 - 600

General purpose ø38 aluminum roller.conveyor. Conveyor itself is also lightweight. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

[Features]
· For transporting moderate to light loads.
· Ideal for transport of small items.
· The roller diameter is ø38.1. The minimum roller interval is P50.
· This model is most frequently used with aluminum rollers.
· Standard roller width (nominal) 100W to 600W in increments of 50 mm.
· Economy type press bearing

Part Number

Configured Part Number is shown.

Part Number
RA-3816-900R-[100-600/50]W-[50,​75,​100]P-90
RA-3816-[500-3000/10]L-[100-600/50]W-[50,​75,​100]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
16 Day(s) or more 100 ~ 60050 ~ 100Curves205.9~490.3Standard / Water Resistance-90900
19 Day(s) or more 100 ~ 60050 ~ 100Straight205.9~490.3Standard / Water Resistance500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Aluminum Roller Outer Dia. D(Ø) 38.1 Roller Thickness t(mm) 1.6
Application For transporting small items Roller Type Straight Frame Material Aluminum
Frame Surface Treatment Alumite Roller Surface Treatment Alumite Machine Height H(mm) 67

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)