(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Steel Roller Conveyor S Series (S-2512P) Diameter ø25.4 × Width 90 - 490

Steel Roller Conveyor S Series (S-2512P) Diameter ø25.4 × Width 90 - 490

Small-diameter ø25 steel roller conveyor. Ideal for transporting small items, and can be manufactured from pitch 27. Conveyor length 500 to 3,000 in 10 mm units, economy type
· 60 series frame - up to 490 mm specifiable.

[Features]
· Roller diameter is ø25.4, and minimum roller interval is P27.
· Roller width (nominal) 90W to 490W standard dimensions.
· This roller can also be manufactured in non-standard sizes.
· Press-in bearing, economy type
· [60 series frame]

Part Number

Configured Part Number is shown.

Part Number
S-2512P-900R-[90,​150,​240,​305,​390,​490]W-37P-90
S-2512P-[500-3000/10]L-[90,​150,​240,​305,​390,​490]W-[27,​37]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
15 Day(s) or more 90 ~ 49037Curves147.1~588.4Standard-90900
15 Day(s) or more 90 ~ 49027 ~ 37Straight147.1~588.4Standard500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 25.4 Roller Thickness t(mm) 1.2
Application For transporting small items Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 63.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)