Steel Roller Conveyor S Series (S-3212P) Diameter ø31.8 × Width 90 - 620

Steel Roller Conveyor S Series (S-3212P) Diameter ø31.8 × Width 90 - 620

ø32 Steel roller conveyor. Ideal for transport of small items. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· For transporting moderate to light loads.
· Ideal for transport of small items.
· Roller diameter ø31.8, with minimum roller interval P50.
· Roller width (nominal) 90W to 620W standard dimensions.
· Configurable sizing (intermediate sizing) is not available.
· Economy type press bearing

Part Number
S-3212P-900R-[90,​150,​240,​305,​390,​490,​620]W-[50,​75,​100]P-90
S-3212P-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620]W-[50,​75,​100]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
16 Day(s) or more 50 / 75 / 100 / ACurves98.1~588.4Standard-
16 Day(s) or more 50 / 75 / 100 / AStraight98.1~588.4Standard500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 31.8 Roller Thickness t(mm) 1.2
Application For transporting small items Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 66

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)