(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Stainless Steel Roller Conveyor S Series (SS-3810) Diameter ø38.1 × Width 90 – 690

Stainless Steel Roller Conveyor S Series (SS-3810) Diameter ø38.1 × Width 90 – 690

A general purpose ø38 mm stainless steel roller. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· The roller diameter is ø38.1 with minimum roller interval P50.
· Roller width (nominal) 90W to 690W standard dimensions.
· Configurable sizing (intermediate sizing) is not available.
· Press pairing

Part Number

Configured Part Number is shown.

Part Number
SS-3810-900R-[90,​150,​240,​305,​390,​490,​620,​690]W-[50,​75,​100]P-90
SS-3810-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620,​690]W-[50,​75,​100]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
15 Day(s) or more 90 ~ 69050 ~ 100Curves392.3~833.6Standard / Water Resistance-90900
15 Day(s) or more 90 ~ 69050 ~ 100Straight392.3~833.6Standard / Water Resistance500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Stainless Steel Roller Outer Dia. D(Ø) 38.1 Roller Thickness t(mm) 1
Application For transporting small items / Medium Load Roller Type Straight Frame Material Stainless Steel
Frame Surface Treatment No Roller Surface Treatment No Machine Height H(mm) 66

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)