• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Roller, S Series (S-3212P), Diameter φ31.8 × Width 90 - 620

Steel Roller, S Series (S-3212P), Diameter φ31.8 × Width 90 - 620

φ 32 steel roller. Roller unit parts for S-3212P roller conveyor, suitable for small item transport.

[Features]
· The roller diameter is 31.8 mm. The minimum roller interval is P50.
· The standard of the roller width (nominal) is the standard size of 90 to 620 mm.
· Configurable size (intermediate size) is not available.
· Pressed-in bearing; inexpensive type.
· Model 60 frames.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-3212P-[90,​150,​240,​305,​390,​490,​620][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]

 
Part Number
S-3212P-[90,​150,​240,​305,​390,​490,​620][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
16 Day(s) or more 0~40

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 31.8 Properties Standard
Lining No Surface Treatment Zinc Plating Bearing Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)