(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball Screw (Engineering Plastic Half-Ball Type) (BSFJ)

Ball Screw (Engineering Plastic Half-Ball Type) (BSFJ)

- IMAO CORPORATION offers the BSFJ series of Ball Screws, specifically the Engineering Plastic Half-Ball Type.
- The main body of the clamping screw is made of Steel (SUM22L).
- The ball part of the clamping screw is made of Silicon Nitride Ceramic (Si3N4), known for its excellent properties.
- The screws are available in six sizes: M5 x 0.8, M6 x 1, M8 x 1.25, M10 x 1.5, M12 x 1.75, or M16 x 2.
- These ball screws feature a half-ball design, where the ball is made of polyacetal, providing excellent abrasion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BSFJ4X6
BSFJ4X8
BSFJ4X10
BSFJ4X12
BSFJ4X16
BSFJ5X8
BSFJ5X10
BSFJ5X12
BSFJ5X16
BSFJ5X20
BSFJ5X25
BSFJ6X10
BSFJ6X12
BSFJ6X16
BSFJ6X20
BSFJ6X25
BSFJ8X10
BSFJ8X12
BSFJ8X16
BSFJ8X20
BSFJ8X25
BSFJ8X30
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSThread Dia. Thread Pitch
(mm)
Length L
(mm)
1 Piece(s) Same day 104M4×0.75.9
1 Piece(s) Same day 104M4×0.77.9
1 Piece(s) 20 Day(s) or more 104M4×0.79.9
1 Piece(s) 20 Day(s) or more 104M4×0.711.9
1 Piece(s) 37 Day(s) or more 104M4×0.715.9
1 Piece(s) 20 Day(s) or more 105M5×0.87.8
1 Piece(s) 20 Day(s) or more 105M5×0.89.8
1 Piece(s) 20 Day(s) or more 105M5×0.811.8
1 Piece(s) 20 Day(s) or more 105M5×0.815.8
1 Piece(s) 20 Day(s) or more 105M5×0.819.8
1 Piece(s) 20 Day(s) or more 105M5×0.824.8
1 Piece(s) 20 Day(s) or more 106M6×110.3
1 Piece(s) 20 Day(s) or more 106M6×112.3
1 Piece(s) 20 Day(s) or more 106M6×116.3
1 Piece(s) 20 Day(s) or more 106M6×120.3
1 Piece(s) 20 Day(s) or more 106M6×125.3
1 Piece(s) 20 Day(s) or more 108M8×1.2510.4
1 Piece(s) 20 Day(s) or more 108M8×1.2512.4
1 Piece(s) 20 Day(s) or more 108M8×1.2516.4
1 Piece(s) 20 Day(s) or more 108M8×1.2520.4
1 Piece(s) 20 Day(s) or more 108M8×1.2525.4
1 Piece(s) 20 Day(s) or more 108M8×1.2530.4

Loading...

  1. 1

Basic Information

Tip Shape Flat Screw Type Complete thread type Material (Thread) Iron
Material (Tip) Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)