(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Switch Dog (Disc Shaped) (SD-R)

Stainless Steel Switch Dog (Disc Shaped) (SD-R)

The outer sizes are of 2 types where every shaft hole consists of a precision hole (H8) and a tap hole.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SD25R-SR8
SD25R-SR10
SD25R-ST8
SD25R-ST10
SD40R-SR12
SD40R-SR16
SD40R-ST12
SD40R-ST16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft mounting hole Outer Diameter D
(φ)
I.D. d
(φ)
Thread Diameter M
1 Piece(s) 10 Day(s) or more 10Accuracy Hole258-
1 Piece(s) 10 Day(s) or more 10Accuracy Hole2510-
1 Piece(s) 10 Day(s) or more 10Female Thread25-M8×1.25
1 Piece(s) Same day 10Female Thread25-M10×1.5
1 Piece(s) 14 Day(s) or more 10Accuracy Hole4012-
1 Piece(s) 10 Day(s) or more 10Accuracy Hole4016-
1 Piece(s) 14 Day(s) or more 10Female Thread40-M12×1.75
1 Piece(s) 10 Day(s) or more 10Female Thread40-M16×2

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)