(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Strap Supporter (BJ747)

Strap Supporter (BJ747)

A strap supporter that holds the clamp strap in place. Pad treatment: Black oxide coating. Spring treatment: Quenching & tempering and black oxide coating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BJ747-06001
BJ747-08001
BJ747-10001
BJ747-12001
BJ747-16001
BJ747-20001
BJ747-24001
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSH
(mm)
d
(φ)
M
1 Piece(s) 20 Day(s) or more 1018~266.5M4×0.7
1 Piece(s) Same day 1019~298.5M4×0.7
1 Piece(s) Same day 1025~4010.5M4×0.7
1 Piece(s) Same day 1030~4613M4×0.7
1 Piece(s) Same day 1035~5016.5M5×0.8
1 Piece(s) Same day 1040~6320.5M5×0.8
1 Piece(s) 20 Day(s) or more 1051~7124.5M5×0.8

Loading...

  1. 1

Basic Information

Type Related Components Tightening Method Manual Material S45C
Surface Treatment Black Oxide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)