(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Toggle Pad (BJ731)

Toggle Pad (BJ731)

Pad that can be positioned at arbitrary angle. Ideal workpiece clamp for situations with specific angle. Both steel and plastic made types available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BJ731-08017
BJ731-08017-SUS
BJ731-10022
BJ731-10022-SUS
BJ731-12025
BJ731-12025-SUS
BJ731-16033
BJ731-20025
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial H
(mm)
D
(φ)
M
(mm)
Allowable Load Body Material Main Body Surface Treatment
1 Piece(s) 18 Day(s) or more 10Steel17158X1.255300S45CBlack oxide finish
1 Piece(s) Same day 10Stainless Steel17158X1.255300SUS304None
1 Piece(s) Same day 10Steel222010X1.57300S45CBlack oxide finish
1 Piece(s) 20 Day(s) or more 10Stainless Steel222010X1.57300SUS304None
1 Piece(s) Same day 10Steel252212X1.7510600S45CBlack oxide finish
1 Piece(s) 20 Day(s) or more 10Stainless Steel252212X1.7510600SUS304None
1 Piece(s) Same day 10Steel332816X217800S45CBlack oxide finish
1 Piece(s) Same day 10Steel403520X2.525000S45CBlack oxide finish

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)