Ball Bearing Units, Double Spigot Joint Type (BSRWN)

Ball Bearing Units, Double Spigot Joint Type (BSRWN)

A square shape ball bearing unit with smaller case for easy attachment double in-lay type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BSRWN2610
BSRWN2812
BSRWN3010
BSRWN3212
BSRWN3215
BSRWN3515
BSRWN4220
BSRWN4720
BSRWN4725
BSRWN5225
BSRWN5530
BSRWN6230
Part NumberVolume DiscountDays to ShipRoHSd
(mm)
A
(mm)
13 Day(s) or more 101025
11 Day(s) or more 101225
13 Day(s) or more 101030
13 Day(s) or more 101230
13 Day(s) or more 101530
11 Day(s) or more 101535
13 Day(s) or more 102040
13 Day(s) or more 102045
13 Day(s) or more 102540
13 Day(s) or more 102545
13 Day(s) or more 103040
13 Day(s) or more 103050

Loading...

  1. 1

Basic Information

Main Body Shape Round Flanged, Pilot Bearing Type Deep Groove Ball Bearing Bearing material Steel
Bearing number Double Body Material S45C Flange Shape Square Type
Retaining Ring No Types Bearing holder set Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)