(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Engineering Plastic, Latch (EL1)

Engineering Plastic, Latch (EL1)

Resin latch. Self-extinguishing property UL94V-0 certified. IP65 standard compliant.

[Features]
· Self-extinguishing property UL94V-0 certified.
· The lock position is 90°.
· Degree of protection IP65 compliant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EL1-18
EL1-20
EL1-24
EL1-32
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSH
(mm)
1 Piece(s) Same day 1018
1 Piece(s) 10 Day(s) or more 1020
1 Piece(s) 10 Day(s) or more 1024
1 Piece(s) 10 Day(s) or more 1032

Loading...

  1. 1

Basic Information

Types Lock(Embedded)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)