(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamp Bolt (QLPD-M)

Clamp Bolt (QLPD-M)

Clamp bolt for instroke clamp. Custom orders products are also available to suit the customer's specification.

PDF

Part Number

Configured Part Number is shown.

Part Number
QLPD150-M5
QLPD150-M6
QLPD200-M8
QLPD200-M10
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M Applicable instroke clamp
1 Piece(s) 10 Day(s) or more 10M5×0.8QLPD150 type
1 Piece(s) Same day 10M6×1QLPD150 type
1 Piece(s) 16 Day(s) or more 10M8×1.25QLPD200 type
1 Piece(s) 18 Day(s) or more 10M10×1.5QLPD200 type

Loading...

  1. 1

Basic Information

Type Related Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)