(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bushing Clamp (QLPU)

Bushing Clamp (QLPU)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Bushing Clamp (QLPU)
  • Bushing Clamp (QLPU)
  • Bushing Clamp (QLPU)
  • Bushing Clamp (QLPU)
  • Bushing Clamp (QLPU)

Toolless clamp with lever operated boss protrusion. By using part in application configuration, a toolless clamp can be built. This series CAD data is being revised. These revisions will be completed soon.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

Part Number
QLPU150NR
QLPU150R
QLPU200NR
QLPU200R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSClamping Force
(kN)
Specifications
1 Piece(s) 12 Day(s) or more 103No Lever
1 Piece(s) 1 Day(s) 103With Lever
1 Piece(s) 8 Day(s) or more 104No Lever
1 Piece(s) 1 Day(s) 104With Lever

Loading...

  1. 1

Basic Information

Type Main Body Body Material SCM440 / Hardening

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)