(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carrier Handle (CA-187,-205)

Carrier Handle (CA-187,-205)

[Features]·Folds flat after use for space saving. [Materials]Grip (Spring steel insert): PVC, Black, Clasp: Steel, Nickel plating

PDF

Part Number

Configured Part Number is shown.

Part Number
CA-187
CA-205
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Grip thickness
(mm)
1 Piece(s) Same day 1018722
1 Piece(s) 10 Day(s) or more 1020523.3

Loading...

  1. 1

Basic Information

Main Body Material Polyvinyl Chloride Main Body Type Special Forms Mounting Method Round hole
Main Body, Surface Treatment No Additional Function No Allowable Load(N) 300
Main Body Color Black Mounting Method Details Usage Of Flush Bolt With M4 Hexagonal socket head

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)