(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Arch Grip (AG3) (Part Numbers)

Arch Grip (AG3)

[Features]
· Sophisticated design.
· Alumite treated aesthetic appearance complements the device design.
· 19 inch rack standard (IEC Standard) compatible items

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AG3-120B
AG3-120N
AG3-140B
AG3-140N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Height
(mm)
Grip thickness
(mm)
L1
(mm)
Main Body Color Mounting Screw Diameter M
1 Piece(s) 18 Day(s) or more 101204622144Matt BlackM6×1
1 Piece(s) 18 Day(s) or more 101204622144Matte NaturalM6×1
1 Piece(s) 18 Day(s) or more 101405325168Matt BlackM8×1.25
1 Piece(s) 18 Day(s) or more 101405325168Matte NaturalM8×1.25

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Imposition Type Surfaced Type Category Arch Shape
Mounting Method Female Thread Main Body, Surface Treatment Alumite Satin Finishing Additional Function No
Handle Cross Sectional Shape Square type Allowable Load(N) 1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)