(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mounting bracket for gas spring

Part Number

Configured Part Number is shown.

 

 

 

 

Part Number
GSB8A
GSB8B
GSB8C
GSB8D
GSB8E
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications Gas Springs Usage Range
((mm)
1 Piece(s) 16 Day(s) or more With Beat360
1 Piece(s) 17 Day(s) or more Bracket Mounting Position Left130
1 Piece(s) 17 Day(s) or more Bracket Mounting Position Right130
1 Piece(s) 16 Day(s) or more -80
1 Piece(s) 16 Day(s) or more No Beat360

Loading...

  1. 1

Basic Information

Mounting Section Diameter(φ) 8 Bracket Material SPHC Surface Treatment Zinc Plating
Washer Material SPHC Retaining Ring SK5 Pin Material SWRCH
Max 40452

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)