(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small, Low-Speed, Adjustable Shock Absorber

Small, Low-Speed, Adjustable Shock Absorber

Adjustable shock absorber that supports low speed up to 0.08 m/s *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Japanese Only

Part Number
LROEM0.1MB
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke S(mm) 7
Nominal Mounting Screw M M10 Nominal Mounting Screw [M] 10 Max. Absorbed Energy(J) 3.8
Orifice Method Single Orifice Operating Environment Standard Body Material Steel
Maximum Collision Velocity(m/s) 1.2 Minimum Collision Velocity(m/s) 0.08 Full length A(mm) 67
Equivalent Mass(kgf) 90 Max. Impact Force(N) 880 Spring Power for Return(N) 4.3
Max. Operating Cycle(cycle/min) 54 O.D. D(Ø) 10 Allowable Angular Misalignment Degree(deg) 5
Max. Absorbed Energy per Hour(J/min) 206 Operating Temperature Range(°C) -10::+80

Please check the type/dimensions/specifications of the part LROEM0.1MB in the Small, Low-Speed, Adjustable Shock Absorber series.

Frequently asked question (FAQ)

Question: How do I select the size?
Answer: As the number of uses increases, the capacity will decrease due to decreasing internal hydraulic fluid and wear/deterioration of the internal parts. Therefore, select a size with 30% or more margin on the maximum absorption energy. As well, if the energy used is less than 5% of the maximum absorption energy, select a part number one class lower.
Question: What is the mounting method?
Answer: Please mount within the allowable deflection angle. If the angle is exceeded, wear on the interior bearings will lead to rapid oil leaks. For rotating collision the allowable deflection angle is one side 5° or less; for linear collision it is 3° or less.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)