(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T Type Clamp for Connecting Clamps (CC60TC)

T Type Clamp for Connecting Clamps (CC60TC)

For proximity switches. Products used when connecting struts orthogonally to one another.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CC60TC

 
Part Number
CC60TC
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Post Dia.(mm) 13
Material Resin Surface Treatment No Combined-Post Dia. Equal Dia.
Product used in combination Base (CC60BS)/Connecting tube (CC60CT)/Device Clamp (CC60DC)

Please check the type/dimensions/specifications of the part CC60TC in the T Type Clamp for Connecting Clamps (CC60TC) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)