(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Lock Nut RN Type

Lock Nut RN Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lock Nut RN Type
  • Lock Nut RN Type

[Features]
· The lock nut for the ball screw can be used to easily and precisely fixate the screw shaft and the bearing.
· The set screw with hex hole and the loosening prevention mechanism provided by the set piece provides reliable fixation with no looseness.
· We also provide an abundance of types M4 to M40.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RN4
RN5
RN6
RN8
RN12
RN15
RN17
RN20
RN25
RN30
RN35
RN40
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSM
1 Piece(s) 31 Day(s) or more 10M4×0.5
1 Piece(s) 14 Day(s) or more 10M5×0.5
1 Piece(s) 28 Day(s) or more 10M6×0.75
1 Piece(s) 14 Day(s) or more 10M8×1
1 Piece(s) 28 Day(s) or more 10M12×1
1 Piece(s) 31 Day(s) or more 10M15×1
1 Piece(s) 31 Day(s) or more 10M17×1
1 Piece(s) 31 Day(s) or more 10M20×1
1 Piece(s) 31 Day(s) or more 10M25×1.5
1 Piece(s) 28 Day(s) or more 10M30×1.5
1 Piece(s) 28 Day(s) or more 10M35×1.5
1 Piece(s) 14 Day(s) or more 10M40×1.5

Loading...

  1. 1

Basic Information

Types Related Components

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)