(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Transmitted photo-microsensor [EE-SX3/SX4]

Transmitted photo-microsensor [EE-SX3/SX4]
  • On Sale Till 31/03/2025

General purpose photo IC output type, C-MOS, TTL can be connected directly

[Features]
· Light-receiving element and amplifier circuit are built-in 1 chip.
· Built-in temperature compensation circuit in light receiving element.
· Can be used with power-supply voltages of between DC4.5 to 16V.
· C-MOS, TTL direct connection possible.
· High resolution (slit width 0.5 mm).
· Light shielding type: EE-SX3070. Light allowed to enter type: EE-SX4070

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EE-SX301

 
Part Number
EE-SX301
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Shape Standard Type Detection Distance(mm) 3.4 Head maximum width(mm) 14.4
Head maximum height(mm) 6.2 Head maximum, depth(mm) 10.4 Detection method Through Beam Type (Groove Type)
Luminescence Method - Operation mode ON when light is interrupted Output mode Photo/IC output
Connection method Can be directly connected to PCB terminal, C-MOS, or TTL Indicator Light Mode - Slit hole/width(mm) 0.5
Standard detected subject(mm) - Cable specification - Cable length(mm) -
Groove depth(mm) - Mounting format General-purpose type Between amplifiers(mm) -
Applicable pipe(φ) - Details type -

Please check the type/dimensions/specifications of the part EE-SX301 in the Transmitted photo-microsensor [EE-SX3/SX4] series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)