High-sensitivity Type Transmissive Photomicrosensor with Back Cover [EE-SJ]

High-sensitivity Type Transmissive Photomicrosensor with Back Cover [EE-SJ]

High sensitivity type, with back cover

[Features]
· High resolution type with slit width of 0.2 mm to 1 mm high sensitivity type, horizontal slit type available

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EE-SJ3-C

 
Part Number
EE-SJ3-C
Part NumberVolume DiscountDays to Ship
Same day

Loading...

  1. 1

Basic Information

Shape Standard Type Detection Distance(mm) 3.4 Head maximum width(mm) 13.6
Head maximum height(mm) 6.2 Head maximum, depth(mm) 10.4 Detection method Through Beam Type (Groove Type)
Luminescence Method - Operation mode - Output mode Photo/transistor output
Connection method PCB Terminals Indicator Light Mode - Slit hole/width(mm) 2.1×1.0
Standard detected subject(mm) - Cable specification - Cable length(mm) -
Groove depth(mm) - Mounting format - Between amplifiers(mm) -
Applicable pipe(φ) - Details type -

Please check the type/dimensions/specifications of the part EE-SJ3-C in the High-sensitivity Type Transmissive Photomicrosensor with Back Cover [EE-SJ] series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)