(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sprocket for ladder chain SW48B (Part Numbers)

Sprocket for ladder chain SW48B

[Features]· Sprocket for rubber chain SWP (hard steel wire) with pitch of 4.8 mm.· Made from C3604B (free-cutting brass bar). Lineup of models with between 10 and 30 teeth available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SW48B10+B
SW48B10+B-4
SW48B15+B
SW48B30+B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Teeth
(T)
Shaft Bore Dia. d
(mm)
1 Piece(s) 16 Day(s) or more 10106
1 Piece(s) 16 Day(s) or more 10104
1 Piece(s) 16 Day(s) or more 10156
1 Piece(s) 16 Day(s) or more 10306

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Number of Strands 1 Material C3604B (Free-cutting brass bar)
Chain Type Ladder chain Type Pilot Holes Types Shaft Type With Set Screw
Surface Treatment No Shaft hole accuracy H8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)