(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
2 types available: constant light-load clamping force type, and adjustable force standard type
[Features]
· Heavy load type has internal screw for constant clamp force.
· Standard type has lever to adjust clamping force for load.
· Mouth ring head is polished finish, so can be clamped on workpiece finished surface.
· When clamping mouth ring exerts downward force preventing workpiece float.
Part Number
Configured Part Number is shown.
QLSCH-L / Light Load Type
QLSCH / Standard Type
Type | Main Body | Jaw, Shaft | Cam Lever, Lever |
---|---|---|---|
QLSCH-L | S45C Black oxide coating | S45C Hardening Black oxide coating Polishing finishing | SCM440 Hardening Electroless nickel plating |
QLSCH | SCM440 Hardening Black oxide coating |
Dimensional drawing of Cam Side Clamp (light load type)
Dimensional drawing of standard type
See front view (standard type) QLSCH
See side view (standard type) QLSCH
Type | W1 | W2 | H1 | H2 | M | P1 | H4 | L4 | W | L3 | H5 | d | L5 | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
QLSCH32 | 45 | 15 | 27 | 18 | M4 × 0.7, depth: 6 | 30 | 18 | 13 | 75 | 20 | 8 | 6.6 | 3 | 60 |
QLSCH40 | 60 | 20 | 33 | 22 | M5 × 0.8, depth: 8 | 40 | 22 | 17 | 100 | 26 | 10 | 8.6 | 4 | 80 |
Type | H | L | L2 | R | L1 | H3 | M1 |
---|---|---|---|---|---|---|---|
QLSCH32 | 32 | 51 | 48 | 63 | 51.5 | 18 | M4 × 0.7-5L |
QLSCH40 | 40 | 67 | 63 | 80 | 67 | 22 | M5 × 0.8-6L |
Part Number | A | Clamp Stroke - Note 1) | Fast Feed Stroke | Lever Load (N) Note 2) | Clamping Force (kN) | Weight (g) |
---|---|---|---|---|---|---|
QLSCH32L | 14 | 0.3 | 0.8 | 40 | 0.6 | 600 |
QLSCH40L | 18 | 0.4 | 50 | 1.2 | 1,320 |
Part Number | A | Clamp Stroke | Cam Lever (See P. 198) | Lever Load (N) - Note 3) | Clamping Force (kN) | Weight (g) |
---|---|---|---|---|---|---|
QLSCH32 | 19 | 1.6 | QLCA-06 | 150 | 2 | 620 |
QLSCH40 | 24 | 2.2 | QLCA-08 | 200 | 3 | 1,360 |
Image of tip of jaw
Standard Type
When the cam lever is turned, the jaw performs a stroke and clamps the workpiece. Refer to the capability chart for the clamping force.
Light Load Type
Turn the lever to the clamping position to clamp the workpiece. A constant clamping force is maintained.
Changing the lever position
The lever's direction can be modified up, down, left or right (by 90°) using the stop screw with hex socket head.
When mounting the light load type, follow the procedure below to obtain a constant clamping force within the clamp stroke.
1. Set the lever to the clamp start position.
2. Apply the jaw to the workpiece.
3. Use the bolt with hex socket head to secure the main body. Turn the lever to the clamping position to clamp the workpiece.
Part Number |
---|
QLSCH32 |
QLSCH32L |
QLSCH40 |
QLSCH40L |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Max. Clamping Force (N) | Stroke S (mm) | Clamping force (N) | Length L (mm) | Thread Diameter M | Specifications | Fast feed stroke (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 16 Day(s) or more | 10 | 1000~3000 | 1.6 | 2000 | 51 | 4X0.7 | Standard type | - | 433-9886 | ||
1 Piece(s) | 1 Day(s) | 10 | 100~1000 | 0.3 | 600 | 51 | 4X0.7 | Light-duty type | 0.8 | 433-9894 | ||
1 Piece(s) | 1 Day(s) | 10 | 1000~3000 | 2.2 | 3000 | 67 | 5X0.8 | Standard type | - | 433-9908 | ||
1 Piece(s) | 1 Day(s) | 10 | 1000~3000 | 0.4 | 1200 | 67 | 5X0.8 | Light-duty type | 0.8 | 433-9916 |
Loading...
Material | S45C | Type | Main Body | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
Swivel direction | Side |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy