Space-Saving Super-Compact Cylinder, SSD Series

Space-Saving Super-Compact Cylinder, SSD Series

Square, space-saving cylinder reducing the total length of the cylinder.

PDF

Japanese PDF

Part Number

Configured Part Number is shown.

Part Number
SSD-[12,​16,​20,​25,​32,​40,​50]-[5,​10,​15,​20,​25,​30,​50]
SSD-L-[12,​16,​20,​25,​32,​40,​50]-[5,​10,​15,​20,​25,​30,​50]
Part NumberVolume DiscountDays to ShipRoHSCylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
With or Without Switch Piping Screw Type
11 Day(s) or more 612 ~ 50--10~600.1 (Tube I.D. φ12~50) 0.05(φ63~160)~1.0No-
11 Day(s) or more 612 ~ 505 ~ 50-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~160)~1.0L with Switch (See Catalog)Rc Screws

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Specifications Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)